How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| D: | 4.88 | BE: | 0.38 in |
| LL: | 5.25 in | AB: | 6.76 |
| AE2: | 0.97 | AG: | 10.5 |
| P: | 4.62 in | AF: | 0.38 |
| LQ: | 7.85 in | I: | 7.5 in |
| H: | 0.53 in | T: | 3.188 |
| AK: | 4.5 | AA: | 15.19 |
| V: | 4.26 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Ratio: | 7.5:1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.188 in |
| Model Code: | 52YF | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Bore Code: | 51 | Input HP @ 1750 RPM: | 24 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

