How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| LQ: | 7.85 in | AG: | 10.5 |
| AA: | 15.19 | P: | 4.62 in |
| BF: | 0.41 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AE2: | 0.97 | AJ: | 5.88 |
| AB: | 6.76 | G: | 3.63 |
| BE: | 0.38 in | D: | 4.88 |
| AK: | 4.5 | T: | 3.188 |
| AF: | 0.38 | LL: | 5.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Gear Type: | Worm | Series Code: | OE |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Model Code: | 52YF | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.91 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

