How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | LQ: | 7.85 in |
| BE: | 0.38 in | H: | 0.53 in |
| I: | 7.5 in | T: | 3.188 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | G: | 3.63 |
| AF: | 0.38 | AJ: | 5.88 |
| AA: | 15.19 | AG: | 10.5 |
| LL: | 5.25 in | P: | 4.62 in |
| AE2: | 0.97 | BD: | 5.88 |
| BF: | 0.41 | D: | 4.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.91 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3.188 in | Output Shaft Direction: | 2 |
| Bore Code: | 51 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Input Style: | C-Face Quill |
| Series Code: | OE | Model Code: | 52YF |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

