How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 4.26 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BF: | 0.53 |
| P: | 4.62 in | LL: | 5.25 in |
| H: | 0.53 in | AG: | 10.5 |
| AF: | 0.38 | LQ1: | 8.61 in |
| AE2: | 0.97 | AA: | 15.19 |
| T: | 3.188 | I: | 7.5 in |
| G: | 3.63 | AK: | 8.5 |
| BE1: | 0.5 in | AB: | 6.76 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 19.4 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Bore Code: | 51 | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

