How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AF: | 0.38 | G: | 3.63 |
| AA: | 15.19 | BF: | 0.53 |
| V: | 4.26 in | LL: | 5.25 in |
| T: | 3.188 | AE2: | 0.97 |
| AJ: | 7.25 | P: | 4.62 in |
| D: | 4.88 | LQ1: | 8.61 in |
| H: | 0.53 in | BE1: | 0.5 in |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 3.188 in | Ratio: | 10:1 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 19.4 | Product Type: | Right Angle |
| Bore Code: | 51 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Series Code: | OE | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

