How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | P: | 4.62 in |
| AF: | 0.38 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| I: | 7.5 in | AA: | 15.19 |
| BD: | 9 | V: | 4.26 in |
| T: | 3.188 | D: | 4.88 |
| AB: | 6.76 | AG: | 10.5 |
| AK: | 8.5 | LL: | 5.25 in |
| AE2: | 0.97 | H: | 0.53 in |
| G: | 3.63 | LQ1: | 8.61 in |
Technical Specifications
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 175 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 19.4 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.188 in | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | OE |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

