How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | AF: | 0.38 |
| AE2: | 0.97 | LQ1: | 8.61 in |
| BF: | 0.53 | LL: | 5.25 in |
| D: | 4.88 | AG: | 10.5 |
| AJ: | 7.25 | AB: | 6.76 |
| BE1: | 0.5 in | BD: | 9 |
| P: | 4.62 in | H: | 0.53 in |
| I: | 7.5 in | V: | 4.26 in |
| AA: | 15.19 | G: | 3.63 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.07 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.188 in | Bore Code: | 51 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Input Bore (C Face): | 1.125 | Ratio: | 100:1 |
| Model Code: | 52YF | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

