How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BF: | 0.53 |
| T: | 3.188 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| BE1: | 0.5 in | AE2: | 0.97 |
| BD: | 9 | AK: | 8.5 |
| AG: | 10.5 | D: | 4.88 |
| AB: | 6.76 | LL: | 5.25 in |
| G: | 3.63 | AF: | 0.38 |
| H: | 0.53 in | AA: | 15.19 |
| I: | 7.5 in | V: | 4.26 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3.188 in |
| Input HP @ 1750 RPM: | 2.07 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Bore Code: | 51 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 5.25 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

