How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 3.63 |
| AA: | 15.19 | P: | 4.62 in |
| H: | 0.53 in | AB: | 6.76 |
| LL: | 5.25 in | D: | 4.88 |
| AF: | 0.38 | AG: | 10.5 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| T: | 3.188 | BD: | 9 |
| AE2: | 0.97 | I: | 7.5 in |
| LQ1: | 8.61 in | V: | 4.26 in |
Technical Specifications
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 x 1/8 | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 14.3 |
| Service Factor: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Bore Code: | 51 | Product Type: | Right Angle |
| Output Diameter (in): | 3.188 in | Output RPM: | 117 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

