How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.97 |
| T: | 3.188 | H: | 0.53 in |
| LL: | 5.25 in | AK: | 8.5 |
| D: | 4.88 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| LQ1: | 8.61 in | P: | 4.62 in |
| AB: | 6.76 | I: | 7.5 in |
| AG: | 10.5 | AA: | 15.19 |
| AF: | 0.38 | V: | 4.26 in |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 14.3 |
| Output Diameter (in): | 3.188 in | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Bore Code: | 51 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 x 1/8 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

