How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AG: | 10.5 |
| AF: | 0.38 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| I: | 7.5 in | BF: | 0.53 |
| AE2: | 0.97 | T: | 3.188 |
| AA: | 15.19 | AJ: | 7.25 |
| AK: | 8.5 | AB: | 6.76 |
| H: | 0.53 in | BE1: | 0.5 in |
| BD: | 9 | D: | 4.88 |
| LL: | 5.25 in | G: | 3.63 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 11.3 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Ratio Range: | 20:1 |
| Model Code: | 52YF | Output RPM: | 87.5 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 3.188 in | Service Factor: | 1 |
| Series Code: | OE | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 51 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

