How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BE1: | 0.5 in |
| AE2: | 0.97 | T: | 3.188 |
| V: | 4.26 in | LQ1: | 8.61 in |
| I: | 7.5 in | BF: | 0.53 |
| AF: | 0.38 | LL: | 5.25 in |
| BD: | 9 | G: | 3.63 |
| AA: | 15.19 | H: | 0.53 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AG: | 10.5 |
| AK: | 8.5 | D: | 4.88 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 x 1/8 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 70 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Bore Code: | 51 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

