How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | LL: | 5.25 in |
| I: | 7.5 in | BD: | 9 |
| AJ: | 7.25 | D: | 4.88 |
| G: | 3.63 | AK: | 8.5 |
| AE2: | 0.97 | P: | 4.62 in |
| T: | 3.188 | AG: | 10.5 |
| BF: | 0.53 | AF: | 0.38 |
| AB: | 6.76 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Ratio Range: | 25:1 | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.38 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 x 1/8 | Model Code: | 52YF |
| Ratio: | 25:1 | Series Code: | OE |
| Service Factor: | 1 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 51 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

