How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 4.88 |
| AA: | 15.19 | G: | 3.63 |
| H: | 0.53 in | AG: | 10.5 |
| AK: | 8.5 | AF: | 0.38 |
| AJ: | 7.25 | AE2: | 0.97 |
| LQ1: | 8.61 in | T: | 3.188 |
| BE1: | 0.5 in | LL: | 5.25 in |
| BD: | 9 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| V: | 4.26 in | P: | 4.62 in |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Diameter (in): | 3.188 in | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Output RPM: | 70 |
| Model Code: | 52YF | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 9.38 | Bore Code: | 51 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

