How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| D: | 4.88 | V: | 4.26 in |
| AE2: | 0.97 | AJ: | 7.25 |
| BD: | 9 | BF: | 0.53 |
| P: | 4.62 in | LL: | 5.25 in |
| AG: | 10.5 | AF: | 0.38 |
| BE1: | 0.5 in | H: | 0.53 in |
| T: | 3.188 | LQ1: | 8.61 in |
| AK: | 8.5 | AB: | 6.76 |
| AA: | 15.19 | G: | 3.63 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 8.04 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 3.188 in | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Bore Code: | 51 | Output RPM: | 58.3 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

