How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| AK: | 8.5 | AA: | 15.19 |
| AF: | 0.38 | AG: | 10.5 |
| AE2: | 0.97 | AB: | 6.76 |
| I: | 7.5 in | LL: | 5.25 in |
| BD: | 9 | H: | 0.53 in |
| G: | 3.63 | P: | 4.62 in |
| AJ: | 7.25 | T: | 3.188 |
| D: | 4.88 | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 8.04 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Bore Code: | 51 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

