How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BD: | 9 |
| LQ1: | 8.61 in | AF: | 0.38 |
| AE2: | 0.97 | G: | 3.63 |
| I: | 7.5 in | V: | 4.26 in |
| AJ: | 7.25 | AG: | 10.5 |
| T: | 3.188 | BF: | 0.53 |
| LL: | 5.25 in | H: | 0.53 in |
| AK: | 8.5 | AA: | 15.19 |
| BE1: | 0.5 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YF | Ratio: | 30:1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Bore Code: | 51 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Diameter (in): | 3.188 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 8.04 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

