How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 3.63 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AA: | 15.19 |
| T: | 3.188 | AE2: | 0.97 |
| H: | 0.53 in | AG: | 10.5 |
| LL: | 5.25 in | P: | 4.62 in |
| LQ1: | 8.61 in | AJ: | 7.25 |
| AB: | 6.76 | V: | 4.26 in |
| BF: | 0.53 | I: | 7.5 in |
| AF: | 0.38 | D: | 4.88 |
Technical Specifications
| Motor Frame Size: | 180TC | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Bore Code: | 51 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.29 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 x 1/8 |
| Output RPM: | 43.8 | Output Diameter (in): | 3.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

