How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| AB: | 6.76 | AJ: | 7.25 |
| AG: | 10.5 | T: | 3.188 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| D: | 4.88 | P: | 4.62 in |
| AK: | 8.5 | LQ1: | 8.61 in |
| AF: | 0.38 | H: | 0.53 in |
| V: | 4.26 in | I: | 7.5 in |
| AE2: | 0.97 | G: | 3.63 |
| BD: | 9 | AA: | 15.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 6.29 |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 40:1 | Bore Code: | 51 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output RPM: | 43.8 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

