How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AE2: | 0.97 |
| D: | 4.88 | H: | 0.53 in |
| BE1: | 0.5 in | BF: | 0.53 |
| I: | 7.5 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AF: | 0.38 | AJ: | 7.25 |
| AA: | 15.19 | AK: | 8.5 |
| LQ1: | 8.61 in | BD: | 9 |
| LL: | 5.25 in | T: | 3.188 |
| AG: | 10.5 | G: | 3.63 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 6.29 | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 x 1/8 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Bore Code: | 51 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3.188 in | Output RPM: | 43.8 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

