How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 5.25 in |
| AG: | 10.5 | BD: | 9 |
| G: | 3.63 | T: | 3.188 |
| AK: | 8.5 | D: | 4.88 |
| BF: | 0.53 | AB: | 6.76 |
| AE2: | 0.97 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| H: | 0.53 in | AF: | 0.38 |
| V: | 4.26 in | P: | 4.62 in |
Technical Specifications
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 341 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 28.2 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

