How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AB: | 6.76 |
| AE2: | 0.97 | G: | 3.63 |
| BE1: | 0.5 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| LQ1: | 8.61 in | P: | 4.62 in |
| T: | 3.188 | V: | 4.26 in |
| AG: | 10.5 | H: | 0.53 in |
| I: | 7.5 in | BF: | 0.53 |
| AF: | 0.38 | D: | 4.88 |
| BD: | 9 | AA: | 15.19 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Output RPM: | 341 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Bore Code: | 51 |
| Service Factor: | 1 | Series Code: | OE |
| Model Code: | 52YF | Ratio: | 5:1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

