How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | V: | 4.26 in |
| I: | 7.5 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AE2: | 0.97 | BE1: | 0.5 in |
| D: | 4.88 | H: | 0.53 in |
| LL: | 5.25 in | G: | 3.63 |
| AF: | 0.38 | AJ: | 7.25 |
| BF: | 0.53 | AA: | 15.19 |
| AK: | 8.5 | T: | 3.188 |
| LQ1: | 8.61 in | BD: | 9 |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Ratio: | 5:1 |
| Bore Code: | 51 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 341 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 28.2 |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

