How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| AE2: | 0.97 | LL: | 5.25 in |
| G: | 3.63 | AF: | 0.38 |
| BF: | 0.53 | LQ1: | 8.61 in |
| AA: | 15.19 | T: | 3.188 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| V: | 4.26 in | P: | 4.62 in |
| AG: | 10.5 | AJ: | 7.25 |
| AK: | 8.5 | I: | 7.5 in |
| AB: | 6.76 | D: | 4.88 |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 1/4 x 1/8 | Bore Code: | 51 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Output Diameter (in): | 3.188 in |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 5.14 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

