How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.76 |
| I: | 7.5 in | V: | 4.26 in |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | P: | 4.62 in |
| BF: | 0.53 | AK: | 8.5 |
| D: | 4.88 | AG: | 10.5 |
| BD: | 9 | T: | 3.188 |
| G: | 3.63 | AA: | 15.19 |
| AE2: | 0.97 | BE1: | 0.5 in |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 51 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 5.14 | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | 52YF |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Output RPM: | 35 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 2 |
| Ratio: | 50:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.188 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

