How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 8.61 in |
| BF: | 0.53 | P: | 4.62 in |
| I: | 7.5 in | T: | 3.188 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AE2: | 0.97 |
| AA: | 15.19 | H: | 0.53 in |
| D: | 4.88 | AB: | 6.76 |
| G: | 3.63 | V: | 4.26 in |
| AK: | 8.5 | BE1: | 0.5 in |
| LL: | 5.25 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.188 in |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 4.27 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 51 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 52YF |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Ratio: | 60:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

