How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| AF: | 0.38 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| D: | 4.88 | I: | 7.5 in |
| AG: | 10.5 | AE2: | 0.97 |
| H: | 0.53 in | AA: | 15.19 |
| LL: | 5.25 in | T: | 3.188 |
| BD: | 9 | V: | 4.26 in |
| AB: | 6.76 | P: | 4.62 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Ratio: | 60:1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 4.27 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 51 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Output RPM: | 29.2 | Output Diameter (in): | 3.188 in |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

