How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | AE2: | 0.97 |
| LQ1: | 8.61 in | I: | 7.5 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| BD: | 9 | G: | 3.63 |
| LL: | 5.25 in | AK: | 8.5 |
| H: | 0.53 in | AJ: | 7.25 |
| AA: | 15.19 | AF: | 0.38 |
| P: | 4.62 in | AG: | 10.5 |
| D: | 4.88 | BE1: | 0.5 in |
| V: | 4.26 in | BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Bore Code: | 51 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.188 in |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Ratio: | 7.5:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 24 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Model Code: | 52YF | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

