How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | P: | 4.62 in |
| AG: | 10.5 | AK: | 8.5 |
| H: | 0.53 in | G: | 3.63 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | V: | 4.26 in |
| BF: | 0.53 | LQ1: | 8.61 in |
| LL: | 5.25 in | AB: | 6.76 |
| AF: | 0.38 | BD: | 9 |
| T: | 3.188 | AE2: | 0.97 |
| I: | 7.5 in | AJ: | 7.25 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Bore Code: | 51 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 24 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

