How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | T: | 3.188 |
| LQ1: | 8.61 in | G: | 3.63 |
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AG: | 10.5 | AB: | 6.76 |
| BD: | 9 | AK: | 8.5 |
| BE1: | 0.5 in | LL: | 5.25 in |
| AA: | 15.19 | AE2: | 0.97 |
| AF: | 0.38 | V: | 4.26 in |
| P: | 4.62 in | I: | 7.5 in |
Technical Specifications
| Output Diameter (in): | 3.188 in | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 24 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Model Code: | 52YF | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 233 |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 51 |
| Ratio: | 7.5:1 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

