How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AA: | 15.19 |
| D: | 4.88 | AB: | 6.76 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AF: | 0.38 |
| AK: | 8.5 | LQ1: | 8.61 in |
| V: | 4.26 in | T: | 3.188 |
| BF: | 0.53 | BE1: | 0.5 in |
| AG: | 10.5 | P: | 4.62 in |
| G: | 3.63 | LL: | 5.25 in |
| AE2: | 0.97 | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 24 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio: | 7.5:1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output RPM: | 233 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Bore Code: | 51 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.188 in |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 x 1/8 | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

