How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | T: | 3.188 |
| G: | 3.63 | H: | 0.53 in |
| AE2: | 0.97 | AF: | 0.38 |
| BD: | 9 | P: | 4.62 in |
| D: | 4.88 | I: | 7.5 in |
| AB: | 6.76 | AK: | 8.5 |
| BF: | 0.53 | LL: | 5.25 in |
| AG: | 10.5 | AJ: | 7.25 |
| AA: | 15.19 | V: | 4.26 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Motor Frame Size: | 180TC |
| Output RPM: | 21.9 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Bore Code: | 51 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Series Code: | OE |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 2.91 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

