How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 4.26 in |
| H: | 0.53 in | I: | 7.5 in |
| BD: | 9 | LQ1: | 8.61 in |
| AA: | 15.19 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| BE1: | 0.5 in | AF: | 0.38 |
| G: | 3.63 | AG: | 10.5 |
| T: | 3.188 | P: | 4.62 in |
| AK: | 8.5 | AB: | 6.76 |
| D: | 4.88 | BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.91 | Output RPM: | 21.9 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.188 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | 52YF | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 x 1/8 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Service Factor: | 1 |
| Assembly: | YF-2 | Bore Code: | 51 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

