How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 8.61 in |
| LL: | 5.25 in | BE1: | 0.5 in |
| T: | 3.188 | AJ: | 7.25 |
| G: | 3.63 | D: | 4.88 |
| AE2: | 0.97 | AB: | 6.76 |
| P: | 4.62 in | BF: | 0.53 |
| AA: | 15.19 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| I: | 7.5 in | AF: | 0.38 |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Bore Code: | 51 | Output Diameter (in): | 3.188 in |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 x 5/32 | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 19.4 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Product Type: | Right Angle | Series Code: | OE |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

