How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AE2: | 0.97 |
| G: | 3.63 | BE1: | 0.5 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | T: | 3.188 |
| AJ: | 7.25 | AG: | 10.5 |
| BF: | 0.53 | AF: | 0.38 |
| BD: | 9 | AB: | 6.76 |
| AK: | 8.5 | LQ1: | 8.61 in |
| AA: | 15.19 | P: | 4.62 in |
| H: | 0.53 in | LL: | 5.25 in |
Technical Specifications
| Model Code: | 52YF | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Ratio: | 10:1 |
| Output Diameter (in): | 3.188 in | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Bore Code: | 51 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 19.4 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

