How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | I: | 7.5 in |
| G: | 3.63 | LL: | 5.25 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AG: | 10.5 |
| T: | 3.188 | AF: | 0.38 |
| BD: | 9 | H: | 0.53 in |
| V: | 4.26 in | LQ1: | 8.61 in |
| BF: | 0.53 | D: | 4.88 |
| AB: | 6.76 | AK: | 8.5 |
| AA: | 15.19 | AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 x 5/32 | Model Code: | 52YF |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 19.4 |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output RPM: | 175 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

