How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| H: | 0.53 in | T: | 3.188 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | D: | 4.88 |
| I: | 7.5 in | LL: | 5.25 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| AA: | 15.19 | G: | 3.63 |
| BD: | 9 | AK: | 8.5 |
| AF: | 0.38 | LQ1: | 8.61 in |
| P: | 4.62 in | V: | 4.26 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Bore Code: | 51 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 2.07 | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Diameter (in): | 3.188 in |
| Output Key: | 3/4 X 4.00 | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | OE |
| Assembly: | YF-2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

