How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AG: | 10.5 |
| BD: | 9 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| BF: | 0.53 | P: | 4.62 in |
| AE2: | 0.97 | LL: | 5.25 in |
| T: | 3.188 | AA: | 15.19 |
| AK: | 8.5 | D: | 4.88 |
| LQ1: | 8.61 in | AF: | 0.38 |
| V: | 4.26 in | I: | 7.5 in |
| BE1: | 0.5 in | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Output Diameter (in): | 3.188 in |
| Input HP @ 1750 RPM: | 14.3 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 x 5/32 |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Bore Code: | 51 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 117 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

