How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | G: | 3.63 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | V: | 4.26 in |
| P: | 4.62 in | T: | 3.188 |
| AK: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | I: | 7.5 in |
| D: | 4.88 | AE2: | 0.97 |
| AG: | 10.5 | H: | 0.53 in |
| LL: | 5.25 in | BF: | 0.53 |
| AA: | 15.19 | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 11.3 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Model Code: | 52YF |
| Output Diameter (in): | 3.188 in | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 51 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

