How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 7.25 |
| BF: | 0.53 | H: | 0.53 in |
| BE1: | 0.5 in | I: | 7.5 in |
| AG: | 10.5 | AE2: | 0.97 |
| G: | 3.63 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| P: | 4.62 in | V: | 4.26 in |
| LL: | 5.25 in | D: | 4.88 |
| AA: | 15.19 | T: | 3.188 |
| AB: | 6.76 | BD: | 9 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 51 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.38 | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Output RPM: | 70 |
| Output Diameter (in): | 3.188 in | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Assembly: | YF-2 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

