How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 3.188 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AJ: | 7.25 |
| D: | 4.88 | BD: | 9 |
| G: | 3.63 | AE2: | 0.97 |
| AB: | 6.76 | LQ1: | 8.61 in |
| AG: | 10.5 | BE1: | 0.5 in |
| AA: | 15.19 | I: | 7.5 in |
| BF: | 0.53 | P: | 4.62 in |
| LL: | 5.25 in | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.188 in | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 9.38 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Assembly: | YF-2 |
| Ratio Range: | 25:1 | Bore Code: | 51 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

