How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | T: | 3.188 |
| BD: | 9 | AK: | 8.5 |
| G: | 3.63 | AF: | 0.38 |
| BE1: | 0.5 in | LL: | 5.25 in |
| D: | 4.88 | LQ1: | 8.61 in |
| AJ: | 7.25 | V: | 4.26 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | P: | 4.62 in |
| I: | 7.5 in | BF: | 0.53 |
| AE2: | 0.97 | AB: | 6.76 |
Technical Specifications
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 x 5/32 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Ratio: | 30:1 | Bore Code: | 51 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series Code: | OE | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 8.04 | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

