How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 7.5 in |
| P: | 4.62 in | BF: | 0.53 |
| LQ1: | 8.61 in | AG: | 10.5 |
| D: | 4.88 | AJ: | 7.25 |
| T: | 3.188 | AF: | 0.38 |
| AE2: | 0.97 | V: | 4.26 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | G: | 3.63 |
| LL: | 5.25 in | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 8.04 |
| Ratio: | 30:1 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Diameter (in): | 3.188 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Bore Code: | 51 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

