How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AA: | 15.19 |
| LL: | 5.25 in | G: | 3.63 |
| AF: | 0.38 | BE1: | 0.5 in |
| AE2: | 0.97 | I: | 7.5 in |
| BD: | 9 | BF: | 0.53 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AG: | 10.5 |
| H: | 0.53 in | D: | 4.88 |
| AJ: | 7.25 | T: | 3.188 |
| LQ1: | 8.61 in | P: | 4.62 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 40:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 6.29 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Bore Code: | 51 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

