How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | P: | 4.62 in |
| I: | 7.5 in | LQ1: | 8.61 in |
| T: | 3.188 | BE1: | 0.5 in |
| AE2: | 0.97 | AB: | 6.76 |
| BD: | 9 | G: | 3.63 |
| AG: | 10.5 | AK: | 8.5 |
| D: | 4.88 | H: | 0.53 in |
| AJ: | 7.25 | AF: | 0.38 |
| AA: | 15.19 | LL: | 5.25 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Series Code: | OE | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 6.29 |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.188 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Bore Code: | 51 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

