How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 6.76 |
| BD: | 9 | G: | 3.63 |
| AF: | 0.38 | LL: | 5.25 in |
| D: | 4.88 | T: | 3.188 |
| V: | 4.26 in | LQ1: | 8.61 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | H: | 0.53 in |
| BE1: | 0.5 in | AG: | 10.5 |
| I: | 7.5 in | AE2: | 0.97 |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.29 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Ratio: | 40:1 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 51 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

