How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AF: | 0.38 |
| H: | 0.53 in | T: | 3.188 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AE2: | 0.97 | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 10.5 |
| I: | 7.5 in | LQ1: | 8.61 in |
| AB: | 6.76 | V: | 4.26 in |
| AA: | 15.19 | LL: | 5.25 in |
| G: | 3.63 | BD: | 9 |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| Model Code: | 52YF | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Assembly: | YF-2 | Output Diameter (in): | 3.188 in |
| Output RPM: | 341 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 51 |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio: | 5:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

