How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AF: | 0.38 |
| AE2: | 0.97 | I: | 7.5 in |
| LL: | 5.25 in | BF: | 0.53 |
| G: | 3.63 | AA: | 15.19 |
| V: | 4.26 in | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| BD: | 9 | AG: | 10.5 |
| T: | 3.188 | D: | 4.88 |
| H: | 0.53 in | AB: | 6.76 |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3.188 in | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 51 |
| Series Code: | OE | Output RPM: | 35 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.14 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

