How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | LL: | 5.25 in |
| AK: | 8.5 | BF: | 0.53 |
| T: | 3.188 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AF: | 0.38 |
| I: | 7.5 in | LQ1: | 8.61 in |
| D: | 4.88 | BD: | 9 |
| AJ: | 7.25 | P: | 4.62 in |
| AE2: | 0.97 | H: | 0.53 in |
| BE1: | 0.5 in | V: | 4.26 in |
| AG: | 10.5 | AA: | 15.19 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 5.14 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 3/4 X 4.00 | Ratio: | 50:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Model Code: | 52YF | Output Diameter (in): | 3.188 in |
| Assembly: | YF-2 | Bore Code: | 51 |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

