How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 15.19 |
| BF: | 0.53 | AG: | 10.5 |
| V: | 4.26 in | LL: | 5.25 in |
| LQ1: | 8.61 in | G: | 3.63 |
| T: | 3.188 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | D: | 4.88 |
| AJ: | 7.25 | BD: | 9 |
| AB: | 6.76 | I: | 7.5 in |
| BE1: | 0.5 in | P: | 4.62 in |
| H: | 0.53 in | AF: | 0.38 |
Technical Specifications
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.14 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Bore Code: | 51 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

